The 3Gb/s BiDi transmitter & receiver SFP transceiver module is for dual-channel video transmission applications up to 10km over single-mode fiber (SMF). This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It is compliant with SFP MSA, SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The transceiver is designed to transmit/receive data rates from 270Mbps to 3Gbps and supports SDI pathological patterns for SMPTE 259M, SMPTE 344M, SMPTE 292M and SMPTE 424M serial rates. It is suitable for high-definition digital broadcasting applications.
Click to open expanded view
3Gb/s MSA BiDi SFP 1550nm-TX/1490nm-RX 10km DOM Simplex LC SMF Video Pathological Patterns Optical Transceiver Module for SD/HD/3G-SDI
#39284
#39284
129,71 € (Incl. VAT)
FS P/N: BSFP-3G54-10
8 Sold
0 Review
1 Question
Pre-order, Ship by 11 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
3Gb/s MSA BiDi SFP SFP Transceiver Module with Video Pathological Patterns (SMF, 1550nmTX/1490nmRX, 10km, LC, DOM)
Specifications
Part Number
BSFP-3G54-10
Form Factor
Transmitter & Receiver
Data Rate
270Mbps to 3Gbps
Wavelength
1550nm-TX/1490nm-RX
Max Cable Distance
10km
Connector
LC
Optical Components
CWDM Laser
TX Power
-5~0dBm
DOM Supported
Yes
Video Pathological Patterns Support
Yes
Receiver Sensitivity
<-18dBm
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFP MSA
Application
SD/HD/3G SDI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Application of Digital Video Transceivers
3G-SDI/HD-SDI/SD-SDI Electrical-Optical and Optical-Electrical Converter.
HD Camera or Monitor System.
High-density digital video routers & switches.
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed