FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-FE-BX.
00:41
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.

NETGEAR Compatible SFP 100BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module

#39154
#39154

≤1W Simplex LC SMF

16,66 € (Incl. VAT)
FS P/N: SFP-FE-BX
51 Sold
97 Reviews
5 Questions
101 in DE Warehouse, Get it by 23 Sep, 2024
147 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NETGEAR Compatible 100BASE-BX SFP Transceiver Module (SMF, 1310nm-TX/1550nm-RX, 20km, LC, DOM)

The NETGEAR-compatible SFP transceiver provides up to 20km of 100Base-BX throughput over single-mode fiber (SMF) using 1310nm-TX/1550nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 100BASE Ethernet connectivity options for Fast Ethernet and Data Centers.

Specifications
NETGEAR Compatible
SFP-FE-BX
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm-TX/1550nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Optical Components
FP BiDi
Media
SMF
DOM Support
Yes
TX Power
-14~-8dBm
Receiver Sensitivity
< -30dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    79
    15
    3
    0
    0

    S***k

    United States

    March 31, 2017
    5.0
    The 100BASE-BX BiDi SFP I received has a very simple install and completely meets my need.
    Verified Purchase
    Helpful 1
    Comment 0

    B***a

    Netherlands

    March 26, 2017
    5.0
    In general, I do believe quality comes at a price. However, someone has to explain to me why a Cisco-branded BiDi SFP sells for over $300 when this is a tenth of the price and works just fine. And now fs.com is my choice.
    Verified Purchase
    Helpful 0
    Comment 0

    O***r

    Australia

    March 16, 2017
    5.0
    FS.COM is enough for me. The 100BASE-BX BiDi SFP quality is great for the price paid. Thanks!
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed