![NETGEAR Compatible XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 80km DOM Simplex LC SMF Optical Transceiver Module This picture is about XFP-10G-BX80.](https://resource.fs.com/mall/products/550x550/38992.main.jpg)
Click to open expanded view
![NETGEAR Compatible XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 80km DOM Simplex LC SMF Optical Transceiver Module This picture is about XFP-10G-BX80.](https://resource.fs.com/mall/products/60x60/38992.main.jpg)
![NETGEAR Compatible XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 80km DOM Simplex LC SMF Optical Transceiver Module This picture is about XFP-10G-BX80.](https://resource.fs.com/mall/products/60x60/38992.B.jpg)
![NETGEAR Compatible XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 80km DOM Simplex LC SMF Optical Transceiver Module This picture is about XFP-10G-BX80.](https://resource.fs.com/mall/products/60x60/38992.C.jpg)
NETGEAR Compatible XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 80km DOM Simplex LC SMF Optical Transceiver Module
#38992
#38992
593,81 € (Incl. VAT)
FS P/N: XFP-10G-BX80
32 Sold
19 Reviews
2 Questions
Transceiver Models:
1 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NETGEAR Compatible 10GBASE-BX XFP Transceiver Module (SMF, 1270nm-TX/1330nm-RX, 80km, LC, DOM)
Specifications
Compatible Brand
NETGEAR
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
80km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
1~5dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
14
4
1
0
0
A***k
United Kingdom
January 18, 2017
FS.COM is almost always a better price than Amazon, plenty of selections than any other local store. Totally worth the shipping time and the perfect product.
Verified Purchase
Helpful 0
Comment 0F***e
United States
November 13, 2016
Great user friendly website, tremendous selection of products, excellent prices, low cost (if any) fast shipping. Definitely my go to store. I've never been disappointed. FYI this 10GBASE-BX XFP worths the money.
Verified Purchase
Helpful 0
Comment 0P***t
United States
November 10, 2016
By far the best feature of this site is the live chat! I have relied on this feature multiple times to discuss my specific need and I have always had am amazing experience with the help I received.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed