FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.

NETGEAR Compatible XFP 10GBASE-BX BiDi 1330nm-TX/1270nm-RX 80km DOM Simplex LC SMF Optical Transceiver Module

#38991
#38991

Semtech DFB <3.5W Simplex LC SMF

593,81 € (Incl. VAT)
FS P/N: XFP-10G-BX80
86 Sold
8 Reviews
2 Questions
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NETGEAR Compatible 10GBASE-BX XFP Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 80km, LC, DOM)

Specifications
Compatible Brand
NETGEAR
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
80km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
1~5dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
8
0
0
0
0

A***r

Malaysia

June 06, 2017
5.0
little worried about the third party transceivers, just had a try and found it work perfectly. competitive price than original transceivers. really amazing and I will come back.
Verified Purchase
Helpful 0
Comment 0

D***l

Canada

November 02, 2016
5.0
The shipping speed is impressive, and the transceivers work with 100% compatibility to achieve 80 km data transmission. Nice !
Verified Purchase
Helpful 0
Comment 0

N***d

United States

November 01, 2016
5.0
Transceiver is the best design in 21st century. With the help of it, I can improve my network speed faster and easier.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed