![Brocade 10G-XFP-BXD-80K Compatible XFP 10GBASE-BX BiDi 1330nm-TX/1270nm-RX 80km DOM Simplex LC SMF Optical Transceiver Module This picture is about XFP-10G-BX80.](https://resource.fs.com/mall/products/550x550/38967.main.jpg)
Click to open expanded view
![Brocade 10G-XFP-BXD-80K Compatible XFP 10GBASE-BX BiDi 1330nm-TX/1270nm-RX 80km DOM Simplex LC SMF Optical Transceiver Module This picture is about XFP-10G-BX80.](https://resource.fs.com/mall/products/60x60/38967.main.jpg)
![Brocade 10G-XFP-BXD-80K Compatible XFP 10GBASE-BX BiDi 1330nm-TX/1270nm-RX 80km DOM Simplex LC SMF Optical Transceiver Module This picture is about XFP-10G-BX80.](https://resource.fs.com/mall/products/60x60/38967.B.jpg)
![Brocade 10G-XFP-BXD-80K Compatible XFP 10GBASE-BX BiDi 1330nm-TX/1270nm-RX 80km DOM Simplex LC SMF Optical Transceiver Module This picture is about XFP-10G-BX80.](https://resource.fs.com/mall/products/60x60/38967.C.jpg)
Brocade 10G-XFP-BXD-80K Compatible XFP 10GBASE-BX BiDi 1330nm-TX/1270nm-RX 80km DOM Simplex LC SMF Optical Transceiver Module
#38967
#38967
593,81 € (Incl. VAT)
FS P/N: XFP-10G-BX80
6 Sold
8 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 30 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade Compatible 10GBASE-BX XFP Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 80km, LC, DOM)
Specifications
Compatible Brand
Brocade
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
80km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
1~5dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
0
0
0
0
A***r
Malaysia
June 06, 2017
little worried about the third party transceivers, just had a try and found it work perfectly. competitive price than original transceivers. really amazing and I will come back.
Verified Purchase
Helpful 0
Comment 0D***l
Canada
November 02, 2016
The shipping speed is impressive, and the transceivers work with 100% compatibility to achieve 80 km data transmission. Nice !
Verified Purchase
Helpful 0
Comment 0N***d
United States
November 01, 2016
Transceiver is the best design in 21st century. With the help of it, I can improve my network speed faster and easier.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed