Click to open expanded view
Juniper Networks EX-XFP-10GE-BX32-80 Compatible XFP 10GBASE-BX BiDi 1330nm-TX/1270nm-RX 80km DOM Simplex LC SMF Optical Transceiver Module
#38960
#38960
593,81 € (Incl. VAT)
FS P/N: XFP-10G-BX80
38 Sold
8 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Networks Compatible 10GBASE-BX XFP Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 80km, LC, DOM)
Specifications
Compatible Brand
Juniper Networks
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
80km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
1~5dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
0
0
0
0
A***r
Malaysia
June 06, 2017
little worried about the third party transceivers, just had a try and found it work perfectly. competitive price than original transceivers. really amazing and I will come back.
Verified Purchase
Helpful 0
Comment 0D***l
Canada
November 02, 2016
The shipping speed is impressive, and the transceivers work with 100% compatibility to achieve 80 km data transmission. Nice !
Verified Purchase
Helpful 0
Comment 0N***d
United States
November 01, 2016
Transceiver is the best design in 21st century. With the help of it, I can improve my network speed faster and easier.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed