![Juniper Networks EX-XFP-10GE-CWE27-20 Compatible XFP 10G CWDM 1270nm 20km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-20SP.](https://resource.fs.com/mall/products/550x550/38725.main.jpg)
Click to open expanded view
![Juniper Networks EX-XFP-10GE-CWE27-20 Compatible XFP 10G CWDM 1270nm 20km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-20SP.](https://resource.fs.com/mall/products/60x60/38725.main.jpg)
![Juniper Networks EX-XFP-10GE-CWE27-20 Compatible XFP 10G CWDM 1270nm 20km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-20SP.](https://resource.fs.com/mall/products/60x60/38725.B.jpg)
![Juniper Networks EX-XFP-10GE-CWE27-20 Compatible XFP 10G CWDM 1270nm 20km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-20SP.](https://resource.fs.com/mall/products/60x60/38725.C.jpg)
![Juniper Networks EX-XFP-10GE-CWE27-20 Compatible XFP 10G CWDM 1270nm 20km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-20SP.](https://resource.fs.com/mall/products/60x60/38725.D.jpg)
![Juniper Networks EX-XFP-10GE-CWE27-20 Compatible XFP 10G CWDM 1270nm 20km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-20SP.](https://resource.fs.com/mall/products/60x60/38725.E.jpg)
Juniper Networks EX-XFP-10GE-CWE27-20 Compatible XFP 10G CWDM 1270nm 20km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#38725
#38725
153,51 € (Incl. VAT)
FS P/N: CWDM-XFP10G-20SP
43 Sold
5 Reviews
2 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Networks Compatible 10G CWDM XFP Transceiver Module (SMF, 1270nm, 20km, LC, DOM)
Specifications
Juniper Networks Compatible
EX-XFP-10GE-CWE27-20
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1270nm
Max Cable Distance
20km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
1
0
0
0
S***z
Belgium
October 11, 2016
CWDM XFP transceiver worked as described, very good experience dealing with fs.com.
Verified Purchase
Helpful 0
Comment 0C***w
United States
October 09, 2016
I have never had a problem with product choice or service. Keep it up.
Verified Purchase
Helpful 0
Comment 0J***f
United States
September 03, 2016
Fiberstore has an excellent range of products at keen prices.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed