Click to open expanded view
Cisco CWDM-XFP10G-1330-20 Compatible XFP 10G CWDM 1330nm 20km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#38714
#38714
153,51 € (Incl. VAT)
FS P/N: CWDM-XFP10G-20SP
14 Sold
1 Review
2 Questions
Pre-order, Ship by 16 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco Compatible 10G CWDM XFP Transceiver Module (SMF, 1330nm, 20km, LC, DOM)
Specifications
Cisco Compatible
CWDM-XFP10G-1330-20
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1330nm
Max Cable Distance
20km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
S***z
Belgium
October 11, 2016
CWDM XFP transceiver worked as described, very good experience dealing with fs.com.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed