FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.

Cisco CWDM-XFP10G-1310-20 Compatible XFP 10G CWDM 1310nm 20km DOM Duplex LC SMF Optical Transceiver Module for Transmission

#38713
#38713

Semetch DFB <3.5W Duplex LC SMF

153,51 € (Incl. VAT)
FS P/N: CWDM-XFP10G-20SP
38 Sold
1 Review
2 Questions
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Cisco Compatible 10G CWDM XFP Transceiver Module (SMF, 1310nm, 20km, LC, DOM)

Specifications
Cisco Compatible
CWDM-XFP10G-1310-20
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
20km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    5.0
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    1
    0
    0
    0
    0

    S***z

    Belgium

    October 11, 2016
    5.0
    CWDM XFP transceiver worked as described, very good experience dealing with fs.com.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed