![Customized SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 120km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/products/550x550/37991.main.jpg)
Click to open expanded view
![Customized SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 120km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/images/WwAsMpvfLOLzaMpK.jpg)
![Customized SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 120km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/products/60x60/37991.main.jpg)
![Customized SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 120km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/products/60x60/37991.B.jpg)
![Customized SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 120km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/products/60x60/37991.C.jpg)
![Customized SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 120km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/products/60x60/37991.D.jpg)
![Customized SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 120km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/products/60x60/37991.E.jpg)
Customized SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 120km DOM Simplex LC/SC SMF Optical Transceiver Module
#37991
#37991
96,39 € (Incl. VAT)
FS P/N: SFP-GE-BX120
104 Sold
2 Reviews
5 Questions
Compatible Brands:
Aruba
Device Number:
Connector:
LC
Operating Temperature:
0 to 70°C (32 to 158°F)
Label Service:
95 in Global Warehouse, Get it by 15 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
1000BASE-BX SFP Transceiver Module (SMF, 1490nm-TX/1550nm-RX, 120km, LC/SC)
Specifications
Part Number
SFP-GE-BX120
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1490nm-TX/1550nm-RX
Max Cable Distance
120km
Connector
Simplex LC/SC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20200401/15857293485e844f44d13e43.87814920.jpeg)
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Custom Products Tailored to Your Needs
Questions & Answers
Ask a question
All (5)Conventional vs BIDI (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Work with DWDM Mux (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
M***k
Netherlands
November 15, 2016
Very simple and easy to use website. Very clear and concise information that helps you to get the right items very quickly.
Verified Purchase
Helpful 1
Comment 0S***n
France
November 03, 2016
very competitive low prices and navigation extremely easy
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed