![Customized SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/550x550/37925.main.jpg)
Click to open expanded view
![Customized SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/images/WwAsMpvfLOLzaMpK.jpg)
![Customized SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/37925.main.jpg)
![Customized SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/37925.B.jpg)
![Customized SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/37925.C.jpg)
![Customized SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/37925.D.jpg)
![Customized SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/37925.E.jpg)
Customized SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/SC SMF Optical Transceiver Module
#37925
#37925
16,66 € (Incl. VAT)
FS P/N: SFP-GE-BX
4.7K Sold
13 Reviews
0 Question
Compatible Brands:
Aruba
Device Number:
Connector:
LC
Operating Temperature:
0 to 70°C (32 to 158°F)
Label Service:
2607 in DE Warehouse, Get it by 10 Sep, 2024
90 in Global Warehouse, Get it by 9 Sep, 2024
110 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
1000BASE-BX SFP Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 10km, LC/SC)
Specifications
Part Number
SFP-GE-BX
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1490nm-TX/1310nm-RX
Max Cable Distance
10km
Connector
Simplex LC/SC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-9.5~-3dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Custom Products Tailored to Your Needs
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
12
0
0
0
1
Z***r
United States
July 12, 2022
This product is amazing. Used it to replace normal TX & RX SFPs and freed up 50% of my physical fiber :)
Verified Purchase
Helpful 0
Comment 0S***a
Netherlands
April 17, 2021
The product is ridiculously overpackaged. Lasers are put in a very sturdy plastic holder that offers very good protection. But then they are put in a cardboard box that has a opening covered in transparent plastic. Why so much plastic? FS should be ashamed of themselves for contributing to plastic pollution problem.
Verified Purchase
Helpful 1
Comment 1M***n
Netherlands
November 20, 2019
Thank you FS for your help and advise. Thank you Celia!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed