The 100BASE-FX SFP SGMII transceiver supports up to 2km link lengths over multi-mode fiber (MMF) using a wavelength of 1310nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of FS switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 100BASE SFP transceiver is ideal for Internet Service Provider (ISP) Fast Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Click to open expanded view
SFP SGMII 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module for Gigabit Ethernet Ports
#37770
#37770
82,11 € (Incl. VAT)
FS P/N: SFP-GE-100FX
302 Sold
68 Reviews
5 Questions
8 in DE Warehouse, Get it by 11 Sep, 2024
40 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
100BASE-FX SFP SGMII Transceiver Module for Gigabit Ethernet SFP Ports (MMF, 1310nm, 2km, LC, DOM)
Specifications
FS Genuine
SFP-GE-100FX
Vendor Name
FS
Form Factor
SFP SGMII
Max Data Rate
100Mbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Optical Components
FP 1310nm
Media
MMF
DOM Support
Yes
TX Power
-20~-14dBm
Receiver Sensitivity
< -30dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (5)Application (2)Matching Cables (1)Ports (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
49
15
4
0
0
A***s
Greece
March 14, 2018
Everything with fs is excellent!!!! From order simplicity, presales and after sales support, to packaging compatibility and quality!
Verified Purchase
Helpful 0
Comment 0D***e
Canada
April 29, 2017
Very friendly customer service and response time. FS.COM deserves the user friendly website who also offers good prices.
Verified Purchase
Helpful 0
Comment 0S***m
United States
April 08, 2017
Good prices for SFP-GE-100FX. Delivery was a little slower than expected, but was satisfactory. I'd like to give 4 stars. Keep on!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed