FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-FB-GE-T.
This picture is about SFP-FB-GE-T.
This picture is about SFP-FB-GE-T.
This picture is about SFP-FB-GE-T.
This picture is about SFP-FB-GE-T.
This picture is about SFP-FB-GE-T.
This picture is about SFP-FB-GE-T.
This picture is about SFP-FB-GE-T.
This picture is about SFP-FB-GE-T.
This picture is about SFP-FB-GE-T.

SFP SGMII 100BASE-T Copper 100m RJ-45 Transceiver Module for FS Switches

#37767
#37767

RJ-45 Cat5/Cat6/Cat6a SGMII

23,80 € (Incl. VAT)
FS P/N: SFP-FB-GE-T
2.4K Sold
30 Reviews
4 Questions
288 in DE Warehouse, Get it by 11 Sep, 2024
591 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

100BASE-T SFP SGMII Transceiver Module (Copper, 100m, RJ-45)

The 100BASE-T SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of FS switches, routers, servers, network interface card (NICs) etc.
Featuring low Featuring low power consumption, the hot swappable 100BASE SFP transceiver is ideal for Internet Service Provider (ISP) Fast Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.

Specifications
FS Genuine
SFP-FB-GE-T
Vendor Name
FS
Form Factor
SFP SGMII
Max Data Rate
100Mbps
Media
Cat 5/Cat 6/Cat 6a
Max Cable Distance
100m
Connector
RJ-45
DOM Support
No
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
All (4)Application (2)FS Box (1)Matching Cables (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    29
    0
    1
    0
    0

    E***n

    Iceland

    January 26, 2024
    5.0
    fast shipping everything top notch
    Verified Purchase
    Helpful 0
    Comment 0

    E***n

    United States

    May 12, 2021
    5.0
    Used in Rockwell Automation (CISCO) Stratix 5700 switch and it worked great.
    Verified Purchase
    Helpful 0
    Comment 0

    J***n

    Iceland

    July 02, 2018
    5.0
    Swift and accurate delivery. Excellent service.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed