FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.
This picture is about SFP-FE-BX.

Customized SFP 100BASE-BX-U BiDi 1310nm-TX/1550nm-RX 10km DOM Simplex LC/SC SMF Optical Transceiver Module

#37786
#37786
16,66 € (Incl. VAT)
FS P/N: SFP-FE-BX
254 Sold
6 Reviews
5 Questions
Compatible Brands:
Aruba
Device Number:
Connector:
LC
Operating Temperature:
0 to 70°C (32 to 158°F)
55 in DE Warehouse, Get it by 23 Sep, 2024
147 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
5-Year Warranty

100BASE-BX SFP Transceiver Module (SMF, 1310nm-TX/1550nm-RX, 10km, LC/SC)

Specifications
Part Number
SFP-FE-BX
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm-TX/1550nm-RX
Max Cable Distance
10km
Connector
Simplex LC/SC
Optical Components
FP BiDi
Media
SMF
DOM Support
Yes
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

T***m

United States

March 28, 2017
5.0
Very high quality BiDi SFP, great for the money. The staff at FS.COM is also very friendly and helpful.
Verified Purchase
Helpful 0
Comment 0

R***y

United Kingdom

October 31, 2016
5.0
Quick and efficient order and delivery service.
Verified Purchase
Helpful 0
Comment 0

S***s

United States

October 12, 2016
5.0
Very well designed website. Easy to use.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed