Note: Transceiver of yellow or purple pull-tab is shipped randomly due to different batches. And the quality is the same.
![Customized SFP 1000BASE-BX-D BiDi 1550nm-TX/1310nm-RX 40km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/products/550x550/37729.main.jpg)
Click to open expanded view
![Customized SFP 1000BASE-BX-D BiDi 1550nm-TX/1310nm-RX 40km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/images/WwAsMpvfLOLzaMpK.jpg)
![Customized SFP 1000BASE-BX-D BiDi 1550nm-TX/1310nm-RX 40km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/products/60x60/37729.main.jpg)
![Customized SFP 1000BASE-BX-D BiDi 1550nm-TX/1310nm-RX 40km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/products/60x60/37729.B.jpg)
![Customized SFP 1000BASE-BX-D BiDi 1550nm-TX/1310nm-RX 40km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/products/60x60/37729.C.jpg)
![Customized SFP 1000BASE-BX-D BiDi 1550nm-TX/1310nm-RX 40km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/mainImg/60x60/20221116105149099kko.jpg)
![Customized SFP 1000BASE-BX-D BiDi 1550nm-TX/1310nm-RX 40km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/products/60x60/37729.D.jpg)
![Customized SFP 1000BASE-BX-D BiDi 1550nm-TX/1310nm-RX 40km DOM Simplex LC/SC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/products/60x60/37729.E.jpg)
Customized SFP 1000BASE-BX-D BiDi 1550nm-TX/1310nm-RX 40km DOM Simplex LC/SC SMF Optical Transceiver Module
#37729
#37729
27,37 € (Incl. VAT)
FS P/N: SFP-GE-BX40
2K Sold
2 Reviews
6 Questions
Compatible Brands:
Aruba
Device Number:
Connector:
LC
Operating Temperature:
0 to 70°C (32 to 158°F)
Label Service:
84 in DE Warehouse, Get it by 12 Jul, 2024
130 in Global Warehouse, Get it by 25 Jul, 2024
218 in Transit, Get it by 15 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
1000BASE-BX SFP Transceiver Module (SMF, 1550nm-TX/1310nm-RX, 40km, LC/SC)
Specifications
Part Number
SFP-GE-BX40
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1550nm-TX/1310nm-RX
Max Cable Distance
40km
Connector
LC/SC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
< -23dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20200401/15857273085e84474c125352.34497869.jpeg)
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Custom Products Tailored to Your Needs
Questions & Answers
Ask a question
All (6)Conventional vs BIDI (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Product Recommendation (1)Work with DWDM Mux (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
S***s
United States
November 09, 2016
GOT MY TRANSCEIVERS QUICKLY AND THEY WORKS FINE NOW.
Verified Purchase
Helpful 0
Comment 0W***t
Canada
November 07, 2016
FAST delivery. The SFP is exactly what I want. Thank you so much.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed