Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
![Customized SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-ZXC-55.](https://resource.fs.com/mall/mainImg/20230316172202ujerii.jpg)
Click to open expanded view
![Customized SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-ZXC-55.](https://resource.fs.com/mall/mainImg/60x60/20230316172202ujerii.jpg)
![Customized SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-ZXC-55.](https://resource.fs.com/mall/mainImg/60x60/202303161722025ncmtq.jpg)
![Customized SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-ZXC-55.](https://resource.fs.com/mall/mainImg/60x60/20230316172202uwkiij.jpg)
![Customized SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-ZXC-55.](https://resource.fs.com/mall/mainImg/60x60/20230316172202nprmdv.jpg)
![Customized SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-ZXC-55.](https://resource.fs.com/mall/mainImg/60x60/20230316172202ij3i6x.jpg)
![Customized SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-ZXC-55.](https://resource.fs.com/mall/products/60x60/37618.F.jpg)
Customized SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC SMF Optical Transceiver Module
#37618
#37618
129,71 € (Incl. VAT)
FS P/N: SFP1G-ZXC-55
236 Sold
13 Reviews
6 Questions
Compatible Brands:
Aruba
Device Number:
22 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
1000BASE-ZXC SFP Transceiver Module (SMF, 1550nm, 160km, LC)
Specifications
Part Number
SFP1G-ZXC-55
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1550nm
Max Cable Distance
160km
Connector
Duplex LC
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -35dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202308071523170jcob9.jpg)
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (6)Backward 1G (1)Connection (1)HPE Series (1)Matching Cables (1)Network Upgrading (1)UPC Interface (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
12
1
0
0
0
I***r
United States
November 01, 2023
Must have if you have 1gbe spf compatibility issues. I recommend this product to anyone seeking a compatible transceiver solution.
Verified Purchase
Helpful 0
Comment 0V***s
United States
September 25, 2023
It plugged in and instantly came up. No issues at all. Wouldn't hesitate to order more.
Verified Purchase
Helpful 0
Comment 0C***b
Canada
September 13, 2023
Seems to work without issue in Cisco switches. It works and doesn't cost a fortune. Gets a bit warm but all of them do.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed