FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about DWDM-SFP1G-EZX.
This picture is about DWDM-SFP1G-EZX.
This picture is about DWDM-SFP1G-EZX.
This picture is about DWDM-SFP1G-EZX.
This picture is about DWDM-SFP1G-EZX.
This picture is about DWDM-SFP1G-EZX.
This picture is about DWDM-SFP1G-EZX.
This picture is about DWDM-SFP1G-EZX.
This picture is about DWDM-SFP1G-EZX.
This picture is about DWDM-SFP1G-EZX.

Customized C17-C61 SFP 1000BASE-DWDM 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

#37554
#37554

EML ≤1W Duplex LC

308,21 € (Incl. VAT)
FS P/N: DWDM-SFP1G-EZX
10 Sold
9 Reviews
0 Question
Wavelengths:
C17
Compatible Brands:
Aruba
Device Number:
Label Service:
Pre-order, Ship by 24 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

1000BASE-DWDM SFP Transceiver Module (SMF, 1563.86nm ~ 1528.77nm, 100km, LC)

Specifications
Part Number
DWDM-SFP1G-EZX
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1563.86nm ~ 1528.77nm
Max Cable Distance
100km
Connector
Duplex LC
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -32dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
4.6
5 stars
4 stars
3 stars
2 stars
1 star
5
4
0
0
0

G***s

Australia

September 19, 2016
5.0
Our goods arrived in good order and condition! No hesitation in recommending
Verified Purchase
Helpful 0
Comment 0

K***l

United States

September 03, 2016
5.0
I have no idea why I bother shopping anywhere else online for optical devices.
Verified Purchase
Helpful 0
Comment 0

D***l

Canada

September 01, 2016
4.0
FS.COM has many of the computer and electronic products I want to buy at prices competitive with Amazon, and many other online retailers. Their customer service is excellent, and you can speak to a live human if you need help. I accidentally ordered the wrong item and was able to cancel it by speaking with someone before it shipped.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed