FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about DWDM-SFP1G-ZX.
This picture is about DWDM-SFP1G-ZX.

Customized C17-C61 SFP 1000BASE-DWDM 100GHz 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

Hot #37545
Hot #37545

DFB ≤1W Duplex LC

272,51 € (Incl. VAT)
FS P/N: DWDM-SFP1G-ZX
65 Sold
4 Reviews
0 Question
Wavelengths:
C17
Compatible Brands:
Aruba
Device Number:
Operating Temperature:
0 to 70°C (32 to 158°F)
Label Service:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

1000BASE-DWDM SFP Transceiver Module (SMF, 1563.86nm ~ 1528.77nm, 20km, LC)

Specifications
Part Number
DWDM-SFP1G-ZX
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1563.86nm ~ 1528.77nm
Max Cable Distance
20km
Connector
Duplex LC
Optical Components
DFB DWDM
Media
SMF
DOM Support
Yes
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
3
1
0
0
0

E***e

United States

January 10, 2019
5.0
I was shocked to see the price difference between modules I bought before and this one at first and ordered some then. After receiving and checking, I found that it work exactly the same as netgear modules. Will buy more in near future.
Verified Purchase
Helpful 0
Comment 0

I***e

Australia

December 25, 2018
4.0
FS has everything that I need in stock, with the best prices and the fastest shipping. Shopping here is always a fantastic experience for me. I love FS and will continue to use it as my provider for all of my fiber optics needs!
Verified Purchase
Helpful 0
Comment 0

H***n

United States

December 15, 2018
5.0
I checked the reviews of this DWDM SFP and they were positive. The price was competitive, so I made the purchase. The DWDM SFPs were delivered as promised, new and in good packaging. I could not be happier. I will certainly purchase again from this company.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed