Click to open expanded view
Generic Compatible OC-12/STM-4 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module
#37227
#37227
58,31 € (Incl. VAT)
FS P/N: SFP-622LR-31
80 Sold
3 Reviews
1 Question
Transceiver Models:
Pre-order, Ship by 7 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
OC-12/STM-4 LR-1 SFP Transceiver Module (SMF, 1310nm, 40km, LC , DOM)
Specifications
Part Number
SFP-622LR-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
622Mbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-3~2dBm
Receiver Sensitivity
< -28dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
R***d
United States
October 13, 2016
It is so nice to have this wonderful shopping exeprience at Fiberstore.Everything goes very well.
Verified Purchase
Helpful 0
Comment 0R***d
Canada
September 28, 2016
Communication was great and the product and price are best.
Verified Purchase
Helpful 0
Comment 0B***r
Canada
September 09, 2016
Products always in stock and excellent quality.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed