FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.

Customized XFP 10GBASE-BX 1330nm-TX/1270nm-RX 80km DOM Duplex LC SMF Optical Transceiver Module

#37166
#37166

BIDI Simplex LC SMF

808,83 € (Incl. VAT)
FS P/N: XFP-10G-BX80
22 Sold
8 Reviews
0 Question
Compatible Brands:
Aruba
Device Number:
Label Service:
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

10GBASE-BX XFP Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 80km, LC, DOM)

Specifications
Part Nunmber
XFP-10G-BX80
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
80km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
1~5dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
8
0
0
0
0

A***r

Malaysia

June 06, 2017
5.0
little worried about the third party transceivers, just had a try and found it work perfectly. competitive price than original transceivers. really amazing and I will come back.
Verified Purchase
Helpful 0
Comment 0

D***l

Canada

November 02, 2016
5.0
The shipping speed is impressive, and the transceivers work with 100% compatibility to achieve 80 km data transmission. Nice !
Verified Purchase
Helpful 0
Comment 0

N***d

United States

November 01, 2016
5.0
Transceiver is the best design in 21st century. With the help of it, I can improve my network speed faster and easier.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed