FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.
This picture is about XFP-10G-BX80.

Customized XFP 10GBASE-BX 1270nm-TX/1330nm-RX 80km DOM Duplex LC SMF Optical Transceiver Module

#37163
#37163

BIDI Simplex LC SMF

808,83 € (Incl. VAT)
FS P/N: XFP-10G-BX80
21 Sold
19 Reviews
0 Question
Compatible Brands:
Aruba
Device Number:
Label Service:
1 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

10GBASE-BX XFP Transceiver Module (SMF, 1270nm-TX/1330nm-RX, 80km, LC, DOM)

Specifications
Part Nunmber
XFP-10G-BX80
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
80km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
1~5dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
4.7
5 stars
4 stars
3 stars
2 stars
1 star
14
4
1
0
0

A***k

United Kingdom

January 18, 2017
5.0
FS.COM is almost always a better price than Amazon, plenty of selections than any other local store. Totally worth the shipping time and the perfect product.
Verified Purchase
Helpful 0
Comment 0

F***e

United States

November 13, 2016
5.0
Great user friendly website, tremendous selection of products, excellent prices, low cost (if any) fast shipping. Definitely my go to store. I've never been disappointed. FYI this 10GBASE-BX XFP worths the money.
Verified Purchase
Helpful 0
Comment 0

P***t

United States

November 10, 2016
5.0
By far the best feature of this site is the live chat! I have relied on this feature multiple times to discuss my specific need and I have always had am amazing experience with the help I received.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed