![Generic Compatible OC-3/STM-1 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/products/550x550/37133.main.jpg)
Click to open expanded view
![Generic Compatible OC-3/STM-1 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/products/60x60/37133.main.jpg)
![Generic Compatible OC-3/STM-1 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/products/60x60/37133.B.jpg)
![Generic Compatible OC-3/STM-1 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/products/60x60/37133.C.jpg)
![Generic Compatible OC-3/STM-1 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/products/60x60/37133.D.jpg)
![Generic Compatible OC-3/STM-1 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/products/60x60/37133.E.jpg)
Generic Compatible OC-3/STM-1 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module
#37133
#37133
47,60 € (Incl. VAT)
FS P/N: SFP-100ZX-55
121 Sold
8 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
OC-3/STM-1 LR-2 SFP Transceiver Module (SMF, 1550nm, 80km, LC , DOM)
Specifications
Part Number
SFP-100ZX-55
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
< -34dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20210120165421_343.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
0
0
0
0
B***n
Belgium
May 13, 2023
I ordered my goods through your website and one day later they are already delivered. So you delivered the goods from your German warehouse to a Belgian location in one day … and that’s without asking for a faster delivery. That’s amazing these days. You guys know what you’re doing. I'm gonna change de initials of FS into Fast Service.
Verified Purchase
Helpful 1
Comment 0I***o
United States
April 19, 2023
They perform well, and seem to be reliable, and great value.
Verified Purchase
Helpful 1
Comment 0B***e
United States
April 08, 2023
I wanted to let you know how happy I am with your products!! I’ve successfully set up my new modules, and I’m up and running at the fastest speeds I’ve ever had!
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed