Click to open expanded view
Generic Compatible OC-3/STM-1 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module
#37114
#37114
20,23 € (Incl. VAT)
FS P/N: SFP-100EX-31
354 Sold
33 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 8 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
OC-3/STM-1 LR-1 SFP Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
Part Number
SFP-100EX-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
-34dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
25
8
0
0
0
M***a
United Kingdom
March 05, 2017
Everyone that I dealt with was knowledgeable and helpful. The only downside is that shipping may be long...can't wait to receive the OC-3/STM-1 LR-1 SFP.
Verified Purchase
Helpful 0
Comment 0N***n
United Kingdom
May 12, 2016
Website is great and easy to order from. Fast Shipping. Thank You
Verified Purchase
Helpful 0
Comment 0K***y
United States
April 29, 2016
Excellent and fast shipping
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed