FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about XFP-10GZRC-55.
This picture is about XFP-10GZRC-55.
This picture is about XFP-10GZRC-55.
This picture is about XFP-10GZRC-55.
This picture is about XFP-10GZRC-55.
This picture is about XFP-10GZRC-55.
This picture is about XFP-10GZRC-55.
This picture is about XFP-10GZRC-55.
This picture is about XFP-10GZRC-55.
This picture is about XFP-10GZRC-55.

Customized XFP 10G 1550nm 100km DOM Duplex LC SMF Optical Transceiver Module

#37086
#37086

Duplex LC SMF

1.544,62 € (Incl. VAT)
FS P/N: XFP-10GZRC-55
7 Sold
13 Reviews
0 Question
Compatible Brands:
Cisco
Device Number:
Label Service:
Pre-order, Ship by 24 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

10-Gigabit Ethernet XFP Transceiver Module (SMF, 1550nm, 100km, LC, DOM)

Specifications
Part Number
XFP-10GZRC-55
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
100km
Connector
Duplex LC
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
10
3
0
0
0

U***a

United States

December 21, 2021
5.0
Deployed 6 of these optics on my cisco switches without problems. Used FS LC SMF to link everything up. Great experience overall when dealing with FS.
Verified Purchase
Helpful 2
Comment 0

D***a

Mexico

July 13, 2021
5.0
I searched the company's website looking for a kind of SFP+ transceiver for my Juniper switches and finally ordered the XFP-10GZRC-55 module. I find it was exactly what I want to buy that worked fine with my switches. It does just as good as products of other famous brands I have used before.
Verified Purchase
Helpful 5
Comment 0

H***d

United States

November 20, 2016
4.0
Love FS.COM. I find myself coming here to shop more and more. Great prices, fast shipping, and great selection of products. Even sometimes, I can't find the one that I need, you will offer you the custom services.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed