The XFP transceiver supports up to 80km over a standard pair of single mode fiber (SMF) using a wavelength of 1550nm via an LC duplex connector. This transceiver is compliant with IEEE 802.3ae 10GBASE-ZR, XFP MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for SONET/SDH and Ethernet applications up to 80km optical links. The 10G transceiver is ideal for 10G Ethernet, Telecom, and Data Center.
![Customized XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/550x550/37084.main.jpg)
Click to open expanded view
![Customized XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/37084.main.jpg)
![Customized XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/37084.B.jpg)
![Customized XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/37084.C.jpg)
![Customized XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/37084.D.jpg)
![Customized XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/37084.E.jpg)
Customized XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module
#37084
#37084
891,14 € (Incl. VAT)
FS P/N: XFP-10GZR-55
76 Sold
83 Reviews
0 Question
Compatible Brands:
Aruba
Device Number:
Label Service:
Pre-order, Ship by 7 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
10GBASE-ZR XFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
Part Number
XFP-10GZR-55
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
73
7
3
0
0
S***o
United States
August 29, 2023
The product advertised was exactly what I received, on time, and installation instructions were accurate. My order went well! I did not have to contact customer service. I would definitly order from them again!
Verified Purchase
Helpful 0
Comment 0E***e
United States
July 04, 2017
Those optics we bought earlier in the week arrived lightning fast! I know small order but it was urgent need. they arrived fast as needed
Verified Purchase
Helpful 0
Comment 0H***s
United States
February 08, 2017
I use FS.com's XFP modules and has saved us a metric ass ton of fiber cores. Optics installation is easy and hassle-free.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed