![Customized SFP+ 10GBASE-BX 1330nm-TX/1270nm-RX 40km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-10G-BX40.](https://resource.fs.com/mall/mainImg/20221021182524isasmj.jpg)
Click to open expanded view
![Customized SFP+ 10GBASE-BX 1330nm-TX/1270nm-RX 40km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-10G-BX40.](https://resource.fs.com/mall/mainImg/60x60/20221021182524isasmj.jpg)
![Customized SFP+ 10GBASE-BX 1330nm-TX/1270nm-RX 40km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-10G-BX40.](https://resource.fs.com/mall/mainImg/60x60/20221021182524iifrgf.jpg)
![Customized SFP+ 10GBASE-BX 1330nm-TX/1270nm-RX 40km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-10G-BX40.](https://resource.fs.com/mall/mainImg/60x60/20221021182524ykywtr.jpg)
![Customized SFP+ 10GBASE-BX 1330nm-TX/1270nm-RX 40km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-10G-BX40.](https://resource.fs.com/mall/mainImg/60x60/20221021182524ll6srb.jpg)
![Customized SFP+ 10GBASE-BX 1330nm-TX/1270nm-RX 40km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-10G-BX40.](https://resource.fs.com/mall/mainImg/60x60/20221021182524p1oda6.jpg)
![Customized SFP+ 10GBASE-BX 1330nm-TX/1270nm-RX 40km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-10G-BX40.](https://resource.fs.com/mall/products/60x60/37070.F.jpg)
Customized SFP+ 10GBASE-BX 1330nm-TX/1270nm-RX 40km DOM Simplex LC SMF Optical Transceiver Module
#37070
#37070
260,49 € (Incl. VAT)
FS P/N: SFP-10G-BX40
2.6K Sold
124 Reviews
0 Question
Compatible Brands:
Aruba
Device Number:
Label Service:
153 in DE Warehouse, Get it by 28 Jun, 2024
253 in Global Warehouse, Get it by 10 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
10GBASE-BX SFP+ Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 40km, LC, DOM)
Specifications
Part Number
SFP-10G-BX40
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
40km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
1~5dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20201202/16068952865fc746b6ddbc42.38439933.jpeg)
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
99
21
4
0
0
B***t
Spain
March 10, 2024
A worthwhile investment, I received the product and tested it on my device, all my previous worries were immediately dispelled, this SFP+ transceiver fully compatible with my dell and Brocade Vendors by configuring FSBOX.
Verified Purchase
Helpful 0
Comment 0D***e
France
January 31, 2024
I bought two 10G BIDI optical modules for testing, and I am very satisfied with the test results. The sales person recommended me the correct compatible and everything worked as expected. I will be buying some 20km and 40km modules next, will need more later.
Verified Purchase
Helpful 0
Comment 0L***e
France
January 29, 2024
We had a duplex 10G cross-connect with a provider that we were able to slit into two 10G links to double our bandwidth using these bidirectional optics.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed