FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 10G SFP+ to SFP+ DAC Direct Attach Copper Cable .
01:02
This picture is about SFP-10G-PC01.
This picture is about SFP-10G-PC01.
This picture is about SFP-10G-PC01.
This picture is about SFP-10G-PC01.
This picture is about SFP-10G-PC01.
This picture is about SFP-10G-PC01.
This picture is about SFP-10G-PC01.
This picture is about 10G SFP+ to SFP+ DAC Direct Attach Copper Cable .
This picture is about SFP-10G-PC01.
This picture is about SFP-10G-PC01.
This picture is about SFP-10G-PC01.
This picture is about SFP-10G-PC01.
This picture is about SFP-10G-PC01.
This picture is about SFP-10G-PC01.
This picture is about SFP-10G-PC01.

1m (3ft) FS for Mellanox MCP2100-X001A Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable

#36789
#36789

≤0.1W 23mm 30AWG Twinax

13,09 € (Incl. VAT)
FS P/N: SFP-10G-PC01
2.3K Sold
1.6K Reviews
10 Questions
3863 in DE Warehouse, Get it by 18 Sep, 2024
427 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange

FS for Mellanox MCP2100-X001A Compatible, 10G SFP+ DAC Twinax Cable (1-meter, Passive, SFP+ to SFP+, 30AWG)

The 10G SFP+ Passive Direct Attach Copper Twinax Cable offers a cost-effective connectivity for establishing a 10-Gigabit short-distance connectivity within a rack or between adjacent racks in data centers.
The Passive Direct Attach Cable is an ideal 10GBASE Ethernet network solution that require reliability, low latency, and practically no power consumption. DAC cables are lower cost, more durable than optical fibers. This cable provides low insertion loss and ultra-low crosstalk. And it complies with IEEE 802.3, SFF-8431, and hot-pluggable QSFP28 MSA standards, ensuring reliability of your network with full system testing in targeted Switches.
Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
Note: The FS P/N is changed from SFPP-PC01 to SFP-10G-PC01, but the product is the same. Only the FS P/N has been changed.

Specifications
Mellanox Compatible
SFP-H10GB-CU1M
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Data Rate
10Gbps
Media
Copper
Power Supply
3.3V
Minimum Bend Radius
23mm
Wire AWG
30AWG
Cable Length
1m (3ft)
Jacket Material
PVC (OFNR)
Cable Type
Passive Twinax
Temperature
0 to 70°C (32 to 158°F)
Power Consumption
≤0.1W
Application
10G Ethernet
Protocols
1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 10-Gigabit link between SFP+ 10G ports within racks and across adjacent racks.
<0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
23mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Low Cost for Ultra-Short Connections

The DAC cables use twinax copper to transmit data, equivalent to one optical fiber and two optical modules, significantly reducing the cost of connecting fibers.

Superior Reliability and Durability for Use

DAC cables designed with high-shielding PVC jackets had been less susceptible to dust and environmental disturbances, enhancing stability and lifetime.

Easy Plug-and-Play

DAC cables complie with the standard SFP+ MSA and offer hot-pluggable functionality with no electronics or optical Connectors for enhanced uptime and improved serviceability.

Connector Type
SFP+ to SFP+
SFP+ to SFP+
Max Data Rate
10Gbps
10Gbps
Minimum Bend Radius
30mm
23mm
Wire AWG
26AWG
30AWG
Jacket Material
PVC (OFNR)
PVC (OFNR)
Cable Type
Active Twinax
Passive Twinax
Temperature
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
Power Consumption
≤0.55W
≤0.1W
Power Supply
3.3V
3.3V
Protocols
1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel
1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel
Application
10G Ethernet
10G Ethernet
Questions & Answers
Ask a question
All (10)Application (1)Cable Length (1)Dual Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    1427
    189
    61
    0
    3

    T***u

    Hong Kong, China

    August 30, 2024
    5.0
    Miss Rea Xu had provided exceptional customer service. She truly cares about our need, and she went above and beyond to make sure I had got the correct product.
    Verified Purchase
    Helpful 0
    Comment 0

    M***e

    Canada

    August 26, 2024
    5.0
    Excellent pricing. My only problems were with Fedex not FS
    Verified Purchase
    Helpful 0
    Comment 0

    E***e

    Singapore

    August 06, 2024
    5.0
    Product works well with my Intel X710-DA2 card and USW Enterprise 8 POE switch.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed