FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-10GMSR-85.
This picture is about SFP-10GMSR-85.
This picture is about SFP-10GMSR-85.
This picture is about SFP-10GMSR-85.
This picture is about SFP-10GMSR-85.
This picture is about SFP-10GMSR-85.
This picture is about SFP-10GMSR-85.
This picture is about SFP-10GMSR-85.
This picture is about SFP-10GMSR-85.
This picture is about SFP-10GMSR-85.
This picture is about SFP-10GMSR-85.
This picture is about SFP-10GMSR-85.

Intel Compatible SFP+ 1000BASE-SX and 10GBASE-SR Dual-Rate 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module

Hot #36431
Hot #36431

VCSEL ≤1W Duplex LC MMF

23,80 € (Incl. VAT)
FS P/N: SFP-10GMSR-85
136.2K Sold
139 Reviews
26 Questions
629 in DE Warehouse, Get it by 23 Sep, 2024
591 in Global Warehouse, Get it by 3 Oct, 2024
1000 in Transit, Get it by 29 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange

Intel Compatible 1000BASE-SX and 10GBASE-SR SFP+ Transceiver Module (MMF, 850nm, 300m, LC, DOM)

Intel Compatible SFP+ transceiver supports up to 300m over OM3 MMF via an LC duplex connector. This transceiver is compliant with SFF-8431, IEEE 802.3-2012 10G-SR/SW and 1000BASE-SX. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 1G and 10G Ethernet etc.
Note: The FS P/N is changed from SFP-10GSR-85 to SFP-10GMSR-85, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
SFP-10GMSR-85
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
1/10.3Gbps
Wavelength
850nm
Max Cable Distance
300m@OM3/400m@OM4
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-7.3~-1dBm
Receiver Sensitivity
< -11.1dBm
Power Budget
3.8dB
Receiver Overload
-1dBm
Typical Power Consumption
<1W
Extinction Ratio
>3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Core Size
50/125µm
Modulation
NRZ
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432,SFP+ MSA Compliant, CPRI, eCPRI
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Effortless Network Upgrade with 1/10G Dual-Rate Transceivers

Elevate from 1G to 10G bandwidth smoothly with the dual-rate transceiver, enhancing performance with minimal disruption.

10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Packaging

Taking TO-can package design, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom &

data center applications.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.

Data Rate (Max)
1/10Gbps
11.3Gbps
10Gbps
10Gbps
10Gbps
10Gbps
Wavelength
850nm
1550nm
1310nm
850nm
Cable Distance (Max)
300m@OM3
400m@OM4
40km
10km
30m
80m
300m@OM3
400m@OM4
Cable Type
MMF
SMF
SMF
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
MMF
TX Power
-7.3~-1dBm
0~5dBm
-8.2~-0.5dBm
-7.3~-1dBm
Receiver Sensitivity
<-11.1dBm
<-16dBm
<-14.4dBm
<-11.1dBm
Power Consumption
≤0.6W (Typical)
<1.5W
<1W
<2.3W
<2.5W
≤0.6W (Typical)
Operating Temperature
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
Questions & Answers
Ask a question
All (26)Compatibility (6)Parameter (3)Intel Series (2)7060X Series (1)Arista Series (1)Connector Cleaning (1)Intel X520 (1)Intel X710 (1)Matching Cables (1)Maximum Distance (1)OEM (1)Operating Temperature (1)Protocols (1)X710 Series (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    120
    12
    7
    0
    0

    M***c

    Slovenia

    January 15, 2024
    5.0
    Very fast delivery.
    Verified Purchase
    Helpful 0
    Comment 0

    N***z

    Israel

    November 23, 2022
    5.0
    Everything works like a charm !
    Verified Purchase
    Helpful 0
    Comment 0

    B***a

    Portugal

    January 25, 2022
    5.0
    First FS.Com purchase. Impressed. Highly recommended! Very good products, good price, fast delivery. I'll buy again for sure!
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed