FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-40G-PC05.
This picture is about QSFP-40G-PC05.
This picture is about QSFP-40G-PC05.
This picture is about QSFP-40G-PC05.
This picture is about QSFP-40G-PC05.
This picture is about QSFP-40G-PC05.
This picture is about QSFP-40G-PC05.
This picture is about QSFP-40G-PC05.
This picture is about QSFP-40G-PC05.
This picture is about QSFP-40G-PC05.
This picture is about QSFP-40G-PC05.
This picture is about QSFP-40G-PC05.
This picture is about QSFP-40G-PC05.
This picture is about QSFP-40G-PC05.

5m (16ft) FS for Mellanox MC2206128-005 Compatible 40G QSFP+ Passive Direct Attach Copper Cable

#36378
#36378

≤0.5W 40mm 26AWG Twinax

60,69 € (Incl. VAT)
FS P/N: QSFP-40G-PC05
696 Sold
704 Reviews
7 Questions
241 in DE Warehouse, Get it by 10 Sep, 2024
243 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

FS for Mellanox MC2206128-005 Compatible, 40G QSFP+ DAC Cable (5-meter, Passive, QSFP+ to QSFP+, 26AWG)

The FS for Mellanox MC2206128-005 Compatible 40G QSFP+ Passive Direct Attach Copper Twinax Cable is designed for use in 40GBASE Ethernet. It provides a QSFP+ to QSFP+ copper direct-attach solution. This cable is compliant with IEEE 802.3ba Ethernet standard and QSFP MSA Compliant.
With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.


Note: The FS P/N is changed from QSFP-1G-PC05 to QSFP-40G-PC05, but the product is the same. Only the FS P/N has been changed. FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Mellanox Compatible
MC2206128-005
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Max Data Rate
40Gbps
Minimum Bend Radius
40mm
Wire AWG
26AWG
Cable Length
5m (16.4ft)
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
10G/40Gigabit Ethernet, Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 40-Gigabit link between QSFP+ 40G ports within racks and across adjacent racks.
≤0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
40mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Questions & Answers
Ask a question
All (7)Application (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    600
    78
    26
    0
    0

    B***g

    Netherlands

    May 20, 2024
    5.0
    Quick delivery, good quality
    Verified Purchase
    Helpful 0
    Comment 0

    K***r

    Hungary

    April 29, 2024
    5.0
    Perfect quality cable, fast delivery. I can only recommend
    Verified Purchase
    Helpful 0
    Comment 0

    S***e

    Poland

    April 17, 2024
    5.0
    Top cables, amazing value, worked perfectly with Meraki MS250 switches
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed