IEC60320 power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.
![10ft (3m) IEC320 C14 to IEC320 C13 14AWG 250V/15A Power Extension Cord, Red This picture is about PC14C13-15A.](https://resource.fs.com/mall/IEC60320-Power-Cords/800x800/20220524162847_878.jpg)
Click to open expanded view
![10ft (3m) IEC320 C14 to IEC320 C13 14AWG 250V/15A Power Extension Cord, Red This picture is about PC14C13-15A.](https://resource.fs.com/mall/IEC60320-Power-Cords/60x60/20220524162847_878.jpg)
![10ft (3m) IEC320 C14 to IEC320 C13 14AWG 250V/15A Power Extension Cord, Red This picture is about PC14C13-15A.](https://resource.fs.com/mall/IEC60320-Power-Cords/60x60/20220524162847_464.jpg)
![10ft (3m) IEC320 C14 to IEC320 C13 14AWG 250V/15A Power Extension Cord, Red This picture is about PC14C13-15A.](https://resource.fs.com/mall/IEC60320-Power-Cords/60x60/20220524162847_452.jpg)
![10ft (3m) IEC320 C14 to IEC320 C13 14AWG 250V/15A Power Extension Cord, Red This picture is about PC14C13-15A.](https://resource.fs.com/mall/IEC60320-Power-Cords/60x60/20220524162847_525.jpg)
![10ft (3m) IEC320 C14 to IEC320 C13 14AWG 250V/15A Power Extension Cord, Red This picture is about PC14C13-15A.](https://resource.fs.com/mall/IEC60320-Power-Cords/60x60/20220524162847_677.jpg)
10ft (3m) IEC320 C14 to IEC320 C13 14AWG 250V/15A Power Extension Cord, Red
Hot #36030
Hot #36030
14,28 € (Incl. VAT)
FS P/N: PC14C13-15A
6.3K Sold
48 Reviews
9 Questions
1 in DE Warehouse, Get it by 28 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
10ft (3m) IEC320 C14 to IEC320 C13 14AWG 250V/15A Power Extension Cord, Red
Specifications
Male Plug
IEC60320 C14
Female Connector
IEC60320 C13
Voltage Compatibility
100-250VAC
Maximum Input Amps
15A
Overall Length
10ft (3m)
Cable Jacket Color
Red
Gauge
14AWG
Cable Outer Diameter
9.5 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Features
15A/250V Stable Transmission
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Apply pure copper conductor with the best electrical and thermal conductivity.
SJT Jacket
Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of pure copper conductors against external environment.
Double Protection of Power Cord Connection
Easy to fix and connect the two ends of the power cord. The security design ensures more reliable connection and longer cable life.
Fixed Connector
The connector with the metal tab helps to fix connection and stabilize plugging.
Strain Relief Boot
The boot helps to relief pressure of your termination for expending service life.
Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room
Male Plug | IEC60320 C14 | IEC60320 C14 | IEC60320 C14 |
Female Connector | IEC60320 C13 | IEC60320 C13 | IEC60320 C15 |
Length | 10ft (3m) | 10ft (3m) | 10ft (3m) |
Color | Red | Red | Red |
Gauge | 14AWG | 18AWG | 14AWG |
Voltage Compability | 100-250VAC | 100-250VAC | 100-250VAC |
Maximum Input Amps | 15A | 10A | 15A |
Videos
Questions & Answers
Ask a question
All (9)Application (2)Voltage (2)Certification (1)Compatibility (1)Connector (1)Dimension (1)Wire Gauge (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
42
6
0
0
0
A***s
United Kingdom
December 02, 2022
This was my very first order with FS.com Very timely delvery, nicely packaged, quality products, better than anticipated. Shall be doing more business with them
Verified Purchase
Helpful 0
Comment 0K***t
United States
April 17, 2022
Nice quality power cord, jacket stands up well to scratching/tearing. Red is nice and bright.
Verified Purchase
Helpful 0
Comment 0K***r
United States
August 24, 2021
Very well done, thank you.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed