IEC60320 power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.
![6ft (1.8m) IEC60320 C14 to IEC60320 C13 14AWG 250V/15A Power Extension Cord, Black This picture is about PC14C13-15A.](https://resource.fs.com/mall/IEC60320-Power-Cords/800x800/20220524155558_220.jpg)
Click to open expanded view
![6ft (1.8m) IEC60320 C14 to IEC60320 C13 14AWG 250V/15A Power Extension Cord, Black This picture is about PC14C13-15A.](https://resource.fs.com/mall/IEC60320-Power-Cords/60x60/20220524155558_220.jpg)
![6ft (1.8m) IEC60320 C14 to IEC60320 C13 14AWG 250V/15A Power Extension Cord, Black This picture is about PC14C13-15A.](https://resource.fs.com/mall/IEC60320-Power-Cords/60x60/20220524155558_320.jpg)
![6ft (1.8m) IEC60320 C14 to IEC60320 C13 14AWG 250V/15A Power Extension Cord, Black This picture is about PC14C13-15A.](https://resource.fs.com/mall/IEC60320-Power-Cords/60x60/20220524153148_281.jpg)
![6ft (1.8m) IEC60320 C14 to IEC60320 C13 14AWG 250V/15A Power Extension Cord, Black This picture is about PC14C13-15A.](https://resource.fs.com/mall/IEC60320-Power-Cords/60x60/20220524153148_545.jpg)
![6ft (1.8m) IEC60320 C14 to IEC60320 C13 14AWG 250V/15A Power Extension Cord, Black This picture is about PC14C13-15A.](https://resource.fs.com/mall/IEC60320-Power-Cords/60x60/20220524152843_106.jpg)
6ft (1.8m) IEC60320 C14 to IEC60320 C13 14AWG 250V/15A Power Extension Cord, Black
Hot #36017
Hot #36017
11,31 € (Incl. VAT)
FS P/N: PC14C13-15A
51.9K Sold
58 Reviews
14 Questions
225 in DE Warehouse, Get it by 11 Jul, 2024
42 in Global Warehouse, Get it by 22 Jul, 2024
284 in Transit, Get it by 2 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
6ft (1.8m) IEC60320 C14 to IEC60320 C13 14AWG 250V/15A Power Extension Cord, Black
Specifications
Male Plug
IEC60320 C14
Female Connector
IEC60320 C13
Voltage Compatibility
100-250VAC
Maximum Input Amps
15A
Overall Length
6ft (1.8m)
Cable Jacket Color
Black
Gauge
14AWG
Cable Outer Diameter
9.5 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20221226161911bjv2ia.jpg)
Features
15A/250V Stable Transmission
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Apply pure copper conductor with the best electrical and thermal conductivity.
SJT Jacket
Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of pure copper conductors against external environment.
Double Protection of Power Cord Connection
Easy to fix and connect the two ends of the power cord. The security design ensures more reliable connection and longer cable life.
Fixed Connector
The connector with the metal tab helps to fix connection and stabilize plugging.
Strain Relief Boot
The boot helps to relief pressure of your termination for expending service life.
Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room
Male Plug | IEC60320 C14 | IEC60320 C14 | IEC60320 C14 | IEC60320 C14 | IEC60320 C14 |
Female Connector | IEC60320 C13 | IEC60320 C13 | IEC60320 C13 | IEC60320 C15 | IEC60320 C19 |
Length | 6ft (1.8m) | 6ft (1.8m) | 6ft (1.8m) | 6ft (1.8m) | 6ft (1.8m) |
Color | Black | Black | Black | Black | Black |
Gauge | 14AWG | 16AWG | 18AWG | 14AWG | 14AWG |
Voltage Compability | 100-250VAC | 100-250VAC | 100-250VAC | 100-250VAC | 100-250VAC |
Maximum Input Amps | 15A | 13A | 10A | 15A | 15A |
Questions & Answers
Ask a question
All (14)Unanswered Question (1)Application (3)Product Recommendation (2)Voltage (2)Certification (1)Compatibility (1)Connector (1)Dimension (1)Wire Gauge (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
51
7
0
0
0
A***i
Poland
December 08, 2022
Thick and very strong power cable. A little hard to bend.
Verified Purchase
Helpful 0
Comment 0D***n
United States
October 19, 2022
Thank you so much for all your help and responding so quickly. It was not something critical, but you helped and improved what I had anyways. Thank you for being the best response team I have ever encountered and for all the help you always continue to give.
Verified Purchase
Helpful 5
Comment 0K***a
Canada
August 26, 2022
The shopping experience is great, your website is well designed and easy to search through a great choice of quality products.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed