The Dell-compatible SFP transceiver provides up to 10km of 1000Base-BX throughput over single-mode fiber (SMF) using 1490nm-TX/1310nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
![Dell SFP-GE-BX10D-1490 Compatible SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/550x550/35734.main.jpg)
Click to open expanded view
![Dell SFP-GE-BX10D-1490 Compatible SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/images/20221104175312lblb2u.jpg)
![Dell SFP-GE-BX10D-1490 Compatible SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/35734.main.jpg)
![Dell SFP-GE-BX10D-1490 Compatible SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/35734.B.jpg)
![Dell SFP-GE-BX10D-1490 Compatible SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/35734.C.jpg)
![Dell SFP-GE-BX10D-1490 Compatible SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/35734.D.jpg)
![Dell SFP-GE-BX10D-1490 Compatible SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/35734.E.jpg)
Dell SFP-GE-BX10D-1490 Compatible SFP 1000BASE-BX-D BiDi 1490nm-TX/1310nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module
#35734
#35734
16,66 € (Incl. VAT)
FS P/N: SFP-GE-BX
1.4K Sold
394 Reviews
11 Questions
Transceiver Models:
Compatible:
825 in DE Warehouse, Get it by 5 Jul, 2024
216 in Global Warehouse, Get it by 18 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell SFP-GE-BX10D-1490 Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 10km, LC, DOM)
Specifications
Dell Compatible
SFP-GE-BX10D-1490
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1490nm-TX/1310nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-9~-3dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20211111/1636624558618ce8ae6f85d5.64354971.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
All (11)Other Compatibility (2)Connectivity Solutions (1)Dell Series (1)HPE Series (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Mikrotik Series (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
332
44
17
0
1
N***r
Hungary
April 19, 2024
We use a lot of FS transceiver in different type with different vendors - all of them works well.
Verified Purchase
Helpful 0
Comment 0J***t
United States
November 27, 2023
The parts we ordered are all working 100%, as expected. We purchased a spare of each, just in case we blow them up, but everything is working as expected.
Verified Purchase
Helpful 2
Comment 0M***u
United States
November 13, 2023
Quick delivery and excellent product that works perfectly with Cisco equipment.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed