FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about XFP-10G-BX60.
This picture is about XFP-10G-BX60.
This picture is about XFP-10G-BX60.
This picture is about XFP-10G-BX60.
This picture is about XFP-10G-BX60.
This picture is about XFP-10G-BX60.

Dell (DE) GP-XFP-10GBX-U-60 Compatible XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 60km DOM Simplex LC SMF Optical Transceiver Module

#35667
#35667

Semtech DFB <3.5W Simplex LC SMF

462,91 € (Incl. VAT)
FS P/N: XFP-10G-BX60
93 Sold
9 Reviews
2 Questions
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Dell (DE) Compatible 10GBASE-BX XFP Transceiver Module (SMF, 1270nm-TX/1330nm-RX, 60km, LC, DOM)

Specifications
Dell (DE) Compatible Brand
Dell
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
60km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
1~5dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.6
5 stars
4 stars
3 stars
2 stars
1 star
5
4
0
0
0

L***y

United States

November 02, 2016
5.0
Shipping is prompt and fast. Customer service is great, and the transceivers are working with no isssues. What else can you ask more?
Verified Purchase
Helpful 0
Comment 0

M***s

Australia

July 17, 2016
5.0
This place is fast friendly and I will be a long time coustmer .
Verified Purchase
Helpful 1
Comment 0

J***o

United States

May 20, 2016
5.0
I have placed several orders and have always been very satisfied.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed