Click to open expanded view
Dell (DE) GP-XFP-10GBX-U-20 Compatible XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module
#35663
#35663
213,01 € (Incl. VAT)
FS P/N: XFP-10G-BX
97 Sold
31 Reviews
2 Questions
Transceiver Models:
29 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell (DE) Compatible 10GBASE-BX XFP Transceiver Module (SMF, 1270nm-TX/1330nm-RX, 20km, LC, DOM)
Specifications
Dell (DE) Compatible Brand
Dell
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
20km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
-2~3dBm
Receiver Sensitivity
< -14dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
19
9
3
0
0
V***r
United States
December 20, 2016
As always, easy navagating and easy ordering. Everyday, I will search FS.COM to check anything I will need for home netoworking.
Verified Purchase
Helpful 0
Comment 0A***a
United States
December 11, 2016
I bought all Cisco related items in FS.COM, such as transceivers and DAC or AOC cables, their prices are affordable, and quality is competitive to Cisco- branded ones.
Verified Purchase
Helpful 0
Comment 0A***e
Australia
November 28, 2016
Shopping at Fiberstore is always a nice experience. Juniper 10G XFP is compliant with my devices, I have not found any issue at all.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed