![Dell (DE) GP-XFP-10GBX-U-10 Compatible XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module This picture is about XFP-10G-BX.](https://resource.fs.com/mall/products/550x550/35661.main.jpg)
Click to open expanded view
![Dell (DE) GP-XFP-10GBX-U-10 Compatible XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module This picture is about XFP-10G-BX.](https://resource.fs.com/mall/products/60x60/35661.main.jpg)
![Dell (DE) GP-XFP-10GBX-U-10 Compatible XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module This picture is about XFP-10G-BX.](https://resource.fs.com/mall/products/60x60/35661.B.jpg)
![Dell (DE) GP-XFP-10GBX-U-10 Compatible XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module This picture is about XFP-10G-BX.](https://resource.fs.com/mall/products/60x60/35661.C.jpg)
Dell (DE) GP-XFP-10GBX-U-10 Compatible XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module
#35661
#35661
213,01 € (Incl. VAT)
FS P/N: XFP-10G-BX
5 Sold
17 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 8 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell (DE) Compatible 10GBASE-BX XFP Transceiver Module (SMF, 1270nm-TX/1330nm-RX, 10km, LC, DOM)
Specifications
Dell (DE) Compatible Brand
Dell
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
10km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
-5~0dBm
Receiver Sensitivity
< -14dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
9
7
1
0
0
E***y
United States
November 19, 2016
EX-XFP-10GE-BX23 is compatible with my Juniper EX4200 switch, thank you for offering me such a products at thereasonable price. Just keep your work up!
Verified Purchase
Helpful 0
Comment 0T***y
Australia
October 06, 2016
There is no need to spend three or four times more money to buy the same quality original-brand transceivers. These compatible XFP transceivers are great.
Verified Purchase
Helpful 0
Comment 0W***n
United States
July 15, 2016
Great product and service
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed