FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-FAPB.
03:03
This picture is about FHD-FAPB.
This picture is about FHD-FAPB.
This picture is about FHD-FAPB.
This picture is about FHD-FAPB.
This picture is about FHD-FAPB.
This picture is about FHD-FAPB.
This picture is about FHD-FAPB.
This picture is about FHD-FAPB.
This picture is about FHD-FAPB.

FHD® Blanking Fiber Adapter Panel

#35526
#35526

Used with All FHD® Enclosures

5,00 € (Incl. VAT)
FS P/N: FHD-FAPB
163.4K Sold
45 Reviews
18 Questions
1212 in DE Warehouse, Get it by 19 Sep, 2024
1422 in Global Warehouse, Get it by 2 Oct, 2024
1420 in Transit, Get it by 17 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHD® Series Blank Fiber Adapter Panel

FHD® (FS High Density) Blank fiber adapter panel compatible with all FHD® series fiber enclosures. It offers users the ability to add terminations incrementally. Snapping quickly into the patch panels and enclosures for easy network deployment or moves, adds, and changes.

FHD® High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Material of Plate
Steel, Powder-coated Black
Color
Black
Operating Temperature
-40°C to +60°C
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
Package
1pc/Pack
Application
Matching for FHD® Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Steel Plate with Snap-in Installation

Made of SPCC material, the panel provides a neat appearance and is designed with push-lock rivets for easy installation and removal.

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Rounded Corners Design

Rounded edge is smooth to feel and safer during installation

Black Powder-coated

The coating protects against abrasion, corrosion, impact, and aging

Optimize Airflow and Prevent Recirculation

Unoccupied space in the enclosure will cause hot air to penetrate back into the cold aisle. It is a simple measure to use blank adapter panels to prevent this problem.

Questions & Answers
Ask a question
All (18)Application (6)Dimension (4)Product Recommendation (3)Specification (3)Accessories (1)Color (1)Different Series (1)Installation (1)Matching Product (1)Material (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    41
    4
    0
    0
    0

    M***o

    United States

    August 28, 2024
    4.0
    Thank you for reaching out. All the items have helped with my project to revamp my networking in the basement and the quality of the products is good. I will definitely continue using FS.com for any future networking needs, especially since the shipping is fast and the price is good.
    Verified Purchase
    Helpful 1
    Comment 0

    J***s

    United States

    July 31, 2024
    5.0
    I wanted to share how impressed I was with the thought and care that went into the packaging for all of these products. The pre-perforated plastic bags were awesome, being able to open the bag without having to use a blade was a big time saver.

    The quality of the mounting brackets and patch panel is excellent and the price is fair too.
    Verified Purchase
    Helpful 0
    Comment 0

    1***0

    30863

    October 01, 2023
    5.0
    This is my first time buying products at FS, the website is quite clear and visually pleasing. I can quickly find the 5pcs/pack FHD blanking fiber adapter panel I need. Compared to the single-pack ones, this product not only saves packaging materials but also reduces the time required for unpacking. Excellent!
    Verified Purchase
    Helpful 4
    Comment 0
    See all reviews
    Resources
    Recently Viewed