The Alcatel-Lucent-compatible SFP transceiver provides up to 10km of 1000Base-BX throughput over single-mode fiber (SMF) using 1310nm-TX/1550nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
Click to open expanded view
Alcatel-Lucent SFP-DUAL-BX-U Compatible SFP Dual-Speed 1000BASE-BX-U 1310nm-TX/1550nm-RX BiDi 10km DOM Simplex LC/UPC SMF Optical Transceiver Module
#35380
#35380
11,90 € (Incl. VAT)
FS P/N: SFP-GE-BX
2.1K Sold
236 Reviews
11 Questions
Transceiver Models:
1236 in DE Warehouse, Get it by 18 Sep, 2024
549 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Alcatel-Lucent SFP-DUAL-BX-U Compatible Dual-Speed 1000BASE-BX-U SFP Transceiver Module (SMF, 1310nm-TX/1550nm-RX, 10km, LC, DOM)
Specifications
Alcatel-Lucent Compatible
SFP-DUAL-BX-U
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1310nm-TX/1550nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Optical Components
FP BiDi
Media
SMF
DOM Support
Yes
TX Power
-9~-3 dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (11)Other Compatibility (2)Connectivity Solutions (1)Connector Cleaning (1)HPE Series (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Mikrotik Series (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
211
21
4
0
0
B***e
United States
September 10, 2024
They work great, I have them tested and will need to get more lasers and jumper cables soon.
Verified Purchase
Helpful 1
Comment 0Y***d
United States
September 10, 2024
They work great, I have them tested and will need to get more lasers and jumper cables soon.
Verified Purchase
Helpful 1
Comment 0G***a
United States
September 10, 2024
They work great, I have them tested and will need to get more lasers and jumper cables soon.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed