Extreme Networks 10053H compatible SFP transceiver supports up to 80km link lengths over LC duplex SMF fiber. Each SFP transceiver module is individually tested to be used on a series of Extreme switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![Extreme Networks 10053H Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-ZX-55.](https://resource.fs.com/mall/products/550x550/35198.main.jpg)
Click to open expanded view
![Extreme Networks 10053H Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-ZX-55.](https://resource.fs.com/mall/products/60x60/35198.main.jpg)
![Extreme Networks 10053H Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-ZX-55.](https://resource.fs.com/mall/products/60x60/35198.C.jpg)
![Extreme Networks 10053H Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-ZX-55.](https://resource.fs.com/mall/products/60x60/35198.B.jpg)
![Extreme Networks 10053H Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-ZX-55.](https://resource.fs.com/mall/products/60x60/35198.D.jpg)
![Extreme Networks 10053H Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-ZX-55.](https://resource.fs.com/mall/products/60x60/35198.E.jpg)
![Extreme Networks 10053H Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-ZX-55.](https://resource.fs.com/mall/products/60x60/35198.F.jpg)
Extreme Networks 10053H Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module
#32867
#32867
32,13 € (Incl. VAT)
FS P/N: SFP1G-ZX-55
169 Sold
245 Reviews
0 Question
Transceiver Models:
Compatible:
122 in DE Warehouse, Get it by 03 Jul, 2024
207 in Global Warehouse, Get it by 15 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Extreme Networks 10053H Compatible 1000BASE-ZX SFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
Extreme Networks Compatible
10053H
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Wavelength
1550nm
Max. Cable Distance
80km
Connector
Duplex LC
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472 MSA Compliant, IEEE 802.3ah-2004
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220729152402vd8df3.jpg)
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230807151252nu875v.jpg)
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
194
38
13
0
0
J***r
United States
July 15, 2022
The module works very well with no issues. The FS team was outstanding in helping me choose the right modules for our particular application. I told them my scenario and what I needed to achieve and they guided me to these modules which are both reliable and economical.
Verified Purchase
Helpful 0
Comment 0J***r
United States
July 15, 2022
The module works very well with no issues. The FS team was outstanding in helping me choose the right modules for our particular application. I told them my scenario and what I needed to achieve and they guided me to these modules which are both reliable and economical.
Verified Purchase
Helpful 0
Comment 0J***r
United States
July 15, 2022
The module works very well with no issues. The FS team was outstanding in helping me choose the right modules for our particular application. I told them my scenario and what I needed to achieve and they guided me to these modules which are both reliable and economical.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed