This products is made up of cross linked polyolefin heat-shrinkable tubes, hot melt tubes and Stainless steel needle. It is specifically designed for the protection of fiber optical closure.
![1.5 x 40mm Fiber Optic Splice Protection Sleeve-Single Fiber, 100pcs/pkg This picture is about FS-1540.](https://resource.fs.com/mall/products/550x550/34636.main.jpg)
Click to open expanded view
![1.5 x 40mm Fiber Optic Splice Protection Sleeve-Single Fiber, 100pcs/pkg This picture is about FS-1540.](https://resource.fs.com/mall/products/60x60/34636.main.jpg)
1.5 x 40mm Fiber Optic Splice Protection Sleeve-Single Fiber, 100pcs/pkg
#34636
#34636
4,64 € (Incl. VAT)
FS P/N: FS-1540
11.1K Sold
78 Reviews
3 Questions
49 in DE Warehouse, Get it by 10 Jul, 2024
98 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
Fiber Optic Splice Protection Sleeve-Single Fiber 1.5x40mm, 100pcs/pkg
Specifications
Length of Tube
40mm
Outer Tube Diameter
4.3mm
Inner Tube Diameter
2.2mm
Steel Needle Diameter
1.5mm
After Recover Diameter
3mm
Working Temperature
-55 to 100°C (-67 to 212°F)
Tensile Strength
18MPa
Dielectric Constant
2.5
Elongation at Break
700%
Longitudinal Change
±5%
Density
0.94g/m³
Eccentricity
105
Dielectric Strength
25kV/mm
Volume resistance
1015Ω
Minimum Shrink Temperature
120°C (248°F)
Minimum Fully Recovery Temperature
100°C (212°F)
Features
Product Structure
Questions & Answers
Ask a question
All (3)Matching Product (2)Color (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
64
14
0
0
0
R***a
United States
March 03, 2022
Excellent product, great quality, super fast shipping, superb service, and incomparable price. Cannot beat that.
Verified Purchase
Helpful 0
Comment 0D***n
United States
May 22, 2021
FS has great products and they deliver when promised.
Verified Purchase
Helpful 0
Comment 0I***M
Dominican Republic
May 14, 2021
Escellent quality easy to use
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed