Grade B is based on IEC 61753-1 and IEC61300-3-34, which is stable with excellent random mating performance between each grade B connector. Max insertion loss of random mating of grade B is ≤0.25dB, however, random mating of standard patch cable will be over 0.5dB, even over 1.0dB especially for APC connector. It meets large bandwidth and high speed requirements which allow large streams of data to be transmitted reliably over long distances.
Click to open expanded view
Customized Grade B Simplex Typical 0.12dB IL OS2 Single Mode LC/SC/FC/MU Bend Insensitive Fiber Optic Patch Cable
#33870
#33870
7,38 € (Incl. VAT)
FS P/N: HD-SMXXSX
47.1K Sold
72 Reviews
9 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
Connector A:
LC UPC
Connector B:
LC UPC
Cable Jacket:
PVC
Cable Diameter:
2.0mm
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
LC/SC/FC/MU 9/125 OS2 Simplex Single Mode Grade B Bend Insensitive Fiber Optic Patch Cable
Specifications
Connector Type
LC/SC/FC/MU Simplex
Polish Type
UPC/APC
Fiber Count
1 Fiber
Fiber Grade
G.657.A1 (Compatible with G.652)
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Polarity
A (Tx) to B (Rx)
Cable Type
Tight-Buffered
Cable Outside Diameter (OD)
2.0/0.9/3.0mm
Cable Jacket
Riser (OFNR)/LSZH/OFNP
Min. Bend Radius (Optical Fiber)
10mm
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
Connector Durablity
1000 times
Tensile Strength (Long/Short Term)
Max 100N
Typical Insertion Loss
≤0.12dB
Max Insertion Loss
≤0.25dB
Interface Feature
Grade B
Return Loss
UPC≥50dB, APC≥60dB
Attenuation at 1310 nm
0.32dB/km
Attenuation at 1550 nm
0.18 dB/km
Operating Temperature
-20 to 70°C (-4 to 158℉)
Storage Temperature
-40 to 80°C (-40 to 176℉)
Features
Four Connectors Support Custom-tailored Installations
Various connectors can easily meet your diverse cabling requirements.
Matching SFP/SFP+/XFP transceivers and LC adapters.
Matching GBIC/X2/XENPAK transceivers and SC adapters.
For datacom, measurement equipment, lasers etc.
For data centers, enterprise networks.
Two Polish Types for Various Signal Sensitivity Demands
The fiber endface of APC is polished at an 8° angle and UPC is polished with no angle.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.
Three Diameters to Meet Different Wiring Needs
3.0mm, 2.0mm and 0.9mm cable diameters mainly used for indoor installation and cabling.
3.0mm Diameter
Having stronger long-term pull tension and instant pull tension.
2.0mm Diameter
Reducing the pressure of the wiring conduit and saving space.
0.9mm Diameter
Typically used in rack/wall mount enclosures.
Three Jacket Materials Used in Diverse Cabling Zone
It's important to know the differences between OFNP, PVC, LSZH jackets.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Videos
Questions & Answers
Ask a question
All (9)Unanswered Question (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
72
0
0
0
0
A***b
United States
November 12, 2019
Great product and Great service as always!
Verified Purchase
Helpful 0
Comment 0B***t
United States
June 12, 2018
The cable i bought matches well with my device. I got my product very quickly after i complete the order.
Verified Purchase
Helpful 0
Comment 0A***i
United States
March 17, 2018
Good cables and Sunnie is very helpful to make sure we get exactly what we need, including custom orders.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed