The Extreme-compatible SFP transceiver provides up to 40km of 1000Base-BX throughput over single-mode fiber (SMF) using 1310nm-TX/1490nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
![Extreme Networks MGBIC-BX40-U Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/mainImg/20220915173554xxqf1w.jpg)
Click to open expanded view
![Extreme Networks MGBIC-BX40-U Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/images/WwAsMpvfLOLzaMpK.jpg)
![Extreme Networks MGBIC-BX40-U Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/mainImg/60x60/20220915173554xxqf1w.jpg)
![Extreme Networks MGBIC-BX40-U Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/mainImg/60x60/20220915173551ao47cs.jpg)
![Extreme Networks MGBIC-BX40-U Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/products/60x60/32886.C.jpg)
![Extreme Networks MGBIC-BX40-U Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/products/60x60/32886.D.jpg)
![Extreme Networks MGBIC-BX40-U Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/products/60x60/32886.E.jpg)
Extreme Networks MGBIC-BX40-U Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module
#32886
#32886
27,37 € (Incl. VAT)
FS P/N: SFP-GE-BX40
343 Sold
20 Reviews
5 Questions
Transceiver Models:
69 in DE Warehouse, Get it by 03 Jul, 2024
138 in Global Warehouse, Get it by 15 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Extreme Networks MGBIC-BX40-U Compatible 1000BASE-BX-U SFP Transceiver Module (SMF, 1310nm-TX/1490nm-RX, 40km, LC, DOM)
Specifications
Extreme Networks Compatible
MGBIC-BX40-U
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1310nm-TX/1490nm-RX
Max Cable Distance
40km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-3~2dBm
Receiver Sensitivity
< -23dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20211111/1636624558618ce8ae6f85d5.64354971.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
All (5)Conventional vs BIDI (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Work with DWDM Mux (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
16
3
1
0
0
R***a
Uzbekistan
May 08, 2020
These modules were immediately picked up by my Ubiquiti switches and routers. Very inexpensive for someone looking to work with SFP and fiber in their home lab, and easily justifiable if you plan to use them in your datacenter or business.
Verified Purchase
Helpful 13
Comment 0W***e
Martinique
April 25, 2020
For my media converter, I needed to choose a reliable SFP module - I chose FS and it is a perfect fit. After I plugged the module into my media converter, the link came up immediately, zero packet loss and no delay. Also loving the customer services here!
Verified Purchase
Helpful 12
Comment 0M***e
United States
June 27, 2018
I tried this AFP connecting a Cisco Meraki Switch to a Cisco Small Business Switch and it linked.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed