Click to open expanded view
HPE H3C JD102B Compatible OC-3/STM-1 SR-1 SFP 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module
#32760
#32760
10,71 € (Incl. VAT)
FS P/N: SFP-100FX-31
18 Sold
19 Reviews
1 Question
Transceiver Models:
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
HPE H3C JD102B Compatible OC-3/STM-1 SR-1 SFP Transceiver Module (MMF, 1310nm, 2km, LC, DOM)
Specifications
H3C Compatible
JD102B
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
LC duplex
Optical Components
FP 1310nm
Media
MMF
DOM Support
Yes
TX Power
-19~-14dBm
Receiver Sensitivity
< -30dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
14
4
1
0
0
C***n
United States
April 29, 2016
No problem. Product conforms to the description.
Verified Purchase
Helpful 0
Comment 0E***a
United States
April 21, 2016
Absolutely fantastic, great product, well built, great service assistance and quick shipping, couldn't ask for better.
Verified Purchase
Helpful 0
Comment 0B***a
United States
April 09, 2016
Quick service and great assistance.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed