![HPE H3C JD091A Compatible OC-3/STM-1 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/products/550x550/32744.main.jpg)
Click to open expanded view
![HPE H3C JD091A Compatible OC-3/STM-1 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/products/60x60/32744.main.jpg)
![HPE H3C JD091A Compatible OC-3/STM-1 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/products/60x60/32744.B.jpg)
![HPE H3C JD091A Compatible OC-3/STM-1 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/products/60x60/32744.C.jpg)
![HPE H3C JD091A Compatible OC-3/STM-1 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/products/60x60/32744.D.jpg)
![HPE H3C JD091A Compatible OC-3/STM-1 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/products/60x60/32744.E.jpg)
HPE H3C JD091A Compatible OC-3/STM-1 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module
#32744
#32744
47,60 € (Incl. VAT)
FS P/N: SFP-100ZX-55
3 Sold
8 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
HPE H3C JD091A Compatible OC-3/STM-1 LR-2 SFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
H3C Compatible
JD091A
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
< -34dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20210120165421_343.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
0
0
0
0
B***n
Belgium
May 13, 2023
I ordered my goods through your website and one day later they are already delivered. So you delivered the goods from your German warehouse to a Belgian location in one day … and that’s without asking for a faster delivery. That’s amazing these days. You guys know what you’re doing. I'm gonna change de initials of FS into Fast Service.
Verified Purchase
Helpful 1
Comment 0I***o
United States
April 19, 2023
They perform well, and seem to be reliable, and great value.
Verified Purchase
Helpful 1
Comment 0B***e
United States
April 08, 2023
I wanted to let you know how happy I am with your products!! I’ve successfully set up my new modules, and I’m up and running at the fastest speeds I’ve ever had!
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed