The HPE-compatible SFP transceiver provides up to 15km of 100Base-BX throughput over single-mode fiber (SMF) using 1550nm-TX/1310nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 100BASE Ethernet connectivity options for Fast Ethernet and Data Centers.
![HPE H3C JD491A Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 15km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/mainImg/20220901163941dg811r.jpg)
Click to open expanded view
![HPE H3C JD491A Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 15km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/images/WwAsMpvfLOLzaMpK.jpg)
![HPE H3C JD491A Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 15km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/mainImg/60x60/20220901163941dg811r.jpg)
![HPE H3C JD491A Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 15km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/mainImg/60x60/20220901163936psjym3.jpg)
![HPE H3C JD491A Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 15km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/products/60x60/32666.C.jpg)
![HPE H3C JD491A Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 15km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/products/60x60/32666.D.jpg)
![HPE H3C JD491A Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 15km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/products/60x60/32666.E.jpg)
HPE H3C JD491A Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 15km DOM Simplex LC SMF Optical Transceiver Module
#15514
#15514
16,66 € (Incl. VAT)
FS P/N: SFP-FE-BX
35 Sold
28 Reviews
0 Question
135 in DE Warehouse, Get it by 10 Sep, 2024
117 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
JD491A HPE H3C Compatible 100BASE-BX-D SFP Transceiver Module (SMF, 1550nm-TX/1310nm-RX, 15km, LC, DOM)
H3C Compatible
JD491A
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1550nm-TX/1310nm-RX
Max Cable Distance
15km
Connector
Simplex LC
Optical Components
FP BiDi
Media
SMF
DOM Support
Yes
TX Power
-14~-8dBm
Receiver Sensitivity
< -30dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307061018050ojz3i.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
25
3
0
0
0
A***d
United States
April 11, 2017
FS.COM is running the way all companies should. Every question answered in a timely manner, and with a level of professionalism rare these days. Excellent BiDi SFPs and service...what more could I say?
Verified Purchase
Helpful 0
Comment 1G***s
Australia
October 27, 2016
They are fast with shipping and not problems with these tranceivers.
Verified Purchase
Helpful 0
Comment 0L***z
United States
September 28, 2016
Fast shipping, efficient service. Quality tranceivers received.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed