The HPE-compatible SFP transceiver provides up to 10km of 100Base-BX throughput over single-mode fiber (SMF) using 1310nm-TX/1550nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 100BASE Ethernet connectivity options for Fast Ethernet and Data Centers.
Click to open expanded view
HPE ProCurve J9100B Compatible SFP 100BASE-BX-U BiDi 1310nm-TX/1550nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module
#32664
#32664
16,66 € (Incl. VAT)
FS P/N: SFP-FE-BX
142 Sold
66 Reviews
5 Questions
Compatible:
78 in DE Warehouse, Get it by 24 Sep, 2024
147 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
J9100B HPE ProCurve Compatible 100BASE-BX-U SFP Transceiver Module (SMF, 1310nm-TX/1550nm-RX, 10km, LC, DOM)
Specifications
HPE ProCurve Compatible
J9100B
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm-TX/1550nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Optical Components
FP BiDi
Media
SMF
DOM Support
Yes
TX Power
-14~-8dBm
Receiver Sensitivity
< -30dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
40
18
8
0
0
M***n
Sweden
December 05, 2018
Use it in the mini media converter
Verified Purchase
Helpful 0
Comment 0L***a
Australia
March 31, 2017
The Cisco GLC-FE-100BX-U module quality is quite good and the entire process was very smoothy. Highly recommend.
Verified Purchase
Helpful 0
Comment 1T***m
United States
March 28, 2017
Very high quality BiDi SFP, great for the money. The staff at FS.COM is also very friendly and helpful.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed