The HPE-compatible SFP transceiver provides up to 10km of 1000Base-BX throughput over single-mode fiber (SMF) using 1310nm-TX/1490nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
![HPE H3C JD098B Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/mainImg/202208291604225o5ojp.jpg)
Click to open expanded view
![HPE H3C JD098B Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/images/20221104175312lblb2u.jpg)
![HPE H3C JD098B Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/mainImg/60x60/202208291604225o5ojp.jpg)
![HPE H3C JD098B Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/mainImg/60x60/20220829160416lc4h6q.jpg)
![HPE H3C JD098B Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/32652.C.jpg)
![HPE H3C JD098B Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/32652.D.jpg)
![HPE H3C JD098B Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/32652.E.jpg)
HPE H3C JD098B Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module
#15524
#15524
11,90 € (Incl. VAT)
FS P/N: SFP-GE-BX
1.7K Sold
369 Reviews
11 Questions
Compatible:
2174 in DE Warehouse, Get it by 03 Jul, 2024
637 in Global Warehouse, Get it by 15 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
JD098B HPE H3C Compatible 1000BASE-BX-U SFP Transceiver Module (SMF, 1310nm-TX/1490nm-RX, 10km, LC, DOM)
Specifications
HPE H3C Compatible
JD098B
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1310nm-TX/1490nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Optical Components
FP BiDi
Media
SMF
DOM Support
Yes
TX Power
-9~-3dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
*Please note: This transceiver is compatible with H3C devices only.
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20211111/1636624558618ce8ae6f85d5.64354971.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
All (11)Other Compatibility (2)Connectivity Solutions (1)HPE Series (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Mikrotik Series (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
306
49
14
0
0
N***r
Hungary
April 19, 2024
We use a lot of FS transceiver in different type with different vendors - all of them works well.
Verified Purchase
Helpful 0
Comment 0J***t
United States
November 27, 2023
The parts we ordered are all working 100%, as expected. We purchased a spare of each, just in case we blow them up, but everything is working as expected.
Verified Purchase
Helpful 2
Comment 0S***r
United States
August 14, 2023
The items orders are exactly meeting my requirements, the quality is high and the price fair. I'm currently gathering together another order as I'm quite content with the quality I've seen from FS.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed