Cisco Compatible 2G Fibre Channel SFP Transceiver Module supports up to 10km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via an LC connector.
Click to open expanded view
Cisco Compatible SFP 2G Fibre Channel 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module
#32418
#32418
71,40 € (Incl. VAT)
FS P/N: SFP-2GIR-31
254 Sold
3 Reviews
2 Questions
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco Compatible 2G Fibre Channel SFP Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Part Number
SFP-2GIR-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.67Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8~ -3dBm
Receiver Sensitivity
< -21Bm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
1
0
0
0
V***a
United States
December 25, 2018
FS has everything that I need in stock, with the best prices and the fastest shipping. Shopping here is always a fantastic experience for me. I love FS and will continue to use it as my provider for all of my fiber optics needs!
Verified Purchase
Helpful 0
Comment 0C***e
Belgium
December 15, 2018
I checked the reviews of this Fibre Channel SFP and they were positive. The price was competitive, so I made the purchase. The Fibre Channel SFPs were delivered as promised, new and in good packaging. I could not be happier. I will certainly purchase again from this company.
Verified Purchase
Helpful 0
Comment 0C***a
Ecuador
December 10, 2018
I needed the transceivers quickly. Did not want to spend a whole lot of time trying to muddle through a complicated website looking for what I wanted. FS did just that. Up to this point I did not have a favorite site for my needs. Now I do.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed