Click to open expanded view
HPE H3C JD087A Compatible OC-48/STM-16 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module
#32213
#32213
105,91 € (Incl. VAT)
FS P/N: SFP-2GL2-55
10 Sold
2 Reviews
1 Question
Transceiver Models:
Pre-order, Ship by 8 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HPE H3C JD087A Compatible OC-48/STM-16 LR-2 SFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
H3C Compatible
JD087A
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.488Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
-2~3dBm
Receiver Sensitivity
< -28dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Datasheet (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
1
0
0
0
S***n
United States
September 23, 2014
It is always very easy to order from Fiberstore with generally good stock supply.
Verified Purchase
Helpful 0
Comment 0J***s
United Kingdom
August 16, 2014
I am pleased by the function of Fiberstore's website
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed