Click to open expanded view
HPE H3C JD085A Compatible OC-48/STM-16 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module
#32210
#32210
71,40 € (Incl. VAT)
FS P/N: SFP-2GIR-31
4 Sold
4 Reviews
1 Question
Transceiver Models:
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
HPE H3C JD085A Compatible OC-48/STM-16 IR-1 SFP Transceiver Module (SMF, 1310nm, 15km, LC, DOM)
Specifications
H3C Compatible
JD085A
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.488Gbps
Wavelength
1310nm
Max Cable Distance
15km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
< -18dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Catalyst Series (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
1
0
0
0
J***o
United States
October 09, 2016
Fast shipping and great prices !
Verified Purchase
Helpful 0
Comment 0R***d
Canada
October 05, 2016
Order received in good order and in good time.
Verified Purchase
Helpful 0
Comment 0A***t
United States
September 01, 2016
Very nice online store.Will surely come back again.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed