![Cisco ONS-SI-622-L2 Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622L2-55.](https://resource.fs.com/mall/products/550x550/32119.main.jpg)
Click to open expanded view
![Cisco ONS-SI-622-L2 Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622L2-55.](https://resource.fs.com/mall/products/60x60/32119.main.jpg)
![Cisco ONS-SI-622-L2 Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622L2-55.](https://resource.fs.com/mall/products/60x60/32119.B.jpg)
![Cisco ONS-SI-622-L2 Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622L2-55.](https://resource.fs.com/mall/products/60x60/32119.C.jpg)
![Cisco ONS-SI-622-L2 Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622L2-55.](https://resource.fs.com/mall/products/60x60/32119.D.jpg)
![Cisco ONS-SI-622-L2 Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622L2-55.](https://resource.fs.com/mall/products/60x60/32119.E.jpg)
Cisco ONS-SI-622-L2 Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module
#32119
#32119
82,11 € (Incl. VAT)
FS P/N: SFP-622L2-55
21 Sold
2 Reviews
1 Question
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco ONS-SI-622-L2 Compatible OC-12/STM-4 LR-2 SFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
Cisco Compatible
ONS-SI-622-L2
Vendor Name
FS
Form Factor
SFP
Max Data Rate
622Mbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
-3~2dBm
Receiver Sensitivity
< -28dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20210120165421_343.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
1
0
0
0
B***n
Australia
September 03, 2014
Excellent quality, prices and easy ordering process
Verified Purchase
Helpful 0
Comment 0C***a
United States
May 06, 2014
Great website, easy to navigate, huge selection, super prices, and fast processing.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed